Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
E - Wheel
Bill of material
100 EB 15
ORDERNO
Article-number
100 EB 15
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
150 kg
BT
Band thickness
28.5 mm
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
15 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices